We recommend using Internet Explorer 9+ or the latest Google Chrome browser and make sure JavaScript is enabled.
Select Wildcard Advanced

Daikin In-store Marketing Materials

We are now your direct source for Daikin branded in-store marketing materials. The ease of ordering is right here on the Parts website, backed by fulfillment through our Dayton, OH warehouse. 

These items are D3 eligible - submit your invoice to partsmarketing@daikinapplied.com for reimbursement.
135923-V.jpg
135923-V​
​Flat Tip Screwdriver - Valve Stem Top

A handy item to carry with you wherever you go. Don’t be without this fantastic gadget!


THWF
Multi-function headwear to keep you cool and wick away sweat. Protects you from the sun, rain, dust, and wind.

No returns or exchanges.


DMP007-Blue


DMP007-Clear

UV400 Protective lenses. White Daikin logo on a transparent turquoise plastic frame.


UV400 Protective lenses. White Daikin logo on a clear plastic frame.

DMP009
6" stainless steel magnetic bowl with laser-etched Daikin logo.

A powerful magnet keeps your small metal objects in place. Securely stores bolts and screws, even if accidentally nudged.

DMP006
Compact flashlight with bright 3 LED has a metal body with a flexible magnetic lighted tip, extends 18". Size: 6.56"x0.81". Batteries included

L238LEDBI
This 34" LED work light can bend and shine from any angle. Its magnet end can grab small metal items. Includes eight LR44H batteries and a carry pouch.

139393
Jam to your favorite music while working or playing. This portable speaker is a perfect companion for techs on the job. Connects via Bluetooth to smartphones and other devices.


103789ST-MET

This stylish ballpoint pen features silvertone findings and an ergonomic design for writing comfort.